目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - D72.020.010-Guidage MDL-200
AMDL - Atelier Mécanique de La Lauch
Standard DIE SETS
Powered by
CAD模型選擇
{mdl/standards_die_sets/d72.prj},{NB=mdl_europe_D72.020.010_Guidage MDL_200},{GUIDE=Guidage MDL},{A1=200},{B2=100},{X=3},{PPATH=d72/d72_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
D72 - Standard die sets with rear pillars
Bill of material
MDL Europe - D72.020.010-Guidage MDL-200
Reference
D72.020.010
D72.020.010
GUIDE
Guidage MDL
Guidage MDL-PB AFNOR
Guidage MDL-BlueLine DIN
Guidage divers (non actif)
Guidage MDL
Guidage MDL-PB AFNOR
Guidage MDL-BlueLine DIN
Guidage divers (non actif)
Work space
200
250
315
200
250
315
mm
Work space
100
100
mm
B1
163
163
mm
±1
40
40
mm
±1
32
32
mm
D1/L - L: Pin Length recommendations (following DIN 9868)
25/180
25/180
mm
E
122
122
mm
P
39
39
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型