目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - S66.016.300
AMDL - Atelier Mécanique de La Lauch
Wire Springs - Elastomer Springs
Elastomer Springs
Powered by
CAD模型選擇
{mdl/springs/elastomer/s66.prj},{NB=mdl_europe_S66.016.300},{REF=S66.016.300},{D=16},{D1=6.5},{L=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
S66 - Elastomer rods - 80 Shore A - Hollow rod
Bill of material
MDL Europe - S66.016.300
Reference
S66.016.300
S66.016.300
D
16
16
d
6.5
6.5
L
300
300
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型