目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL - DEV.130.045
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Die and die bushes punch retainers
Powered by
CAD模型選擇
{mdl/punches_dies/retainers/dev.prj},{NB=mdl_DEV.130.045},{REF=DEV.130.045},{MAT=Polyrethan 90 Shore},{D=13},{OD=26},{L=45},{WH=3.0},{SP3=215},{SP65=340},{SP95=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 45
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
DEV - Urethane strippers
Bill of material
MDL - DEV.130.045
Reference
DEV.130.045
DEV.130.045
Material
Polyrethan 90 Shore
Ø D
13
13
mm
Ø OD
26
26
mm
L
45
45
mm
Ø Wind hole
3.0
3.0
mm
Approximate stripping pressure at deformation (daN) of 3 mm
215
215
Approximate stripping pressure at deformation (daN) of 6.5 mm
340
340
Approximate stripping pressure at deformation (daN) of 9.5 mm
-
-
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型