目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL - TFB.082.071A
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Punches
Powered by
CAD模型選擇
{mdl/punches_dies/punches/tfb.prj},{NB=mdl_TFB.082.071A},{REFX=TFB.082.},{MAT=A},{D1=8.2},{D2=10.0},{K=1.0},{L1=71}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 155
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
TFB - Conical head precision punches - Punch blanck
Bill of material
MDL - TFB.082.071A
Reference
TFB.082.071A
TFB.082.071A
Material
Z 160 CDV 12 / 58-62 HRc
Z 90 WDCV 06050402 / 60-64 HRc
Z 90 WDCV 06050402 / 60-64 HRc + TIN
Z 160 CDV 12 / 58-62 HRc
Z 90 WDCV 06050402 / 60-64 HRc
Z 90 WDCV 06050402 / 60-64 HRc + TIN
Ø d1
8.2
8.2
mm
Ø d2
10.0
10.0
mm
K
1.0
1.0
mm
L1
71.000
100.000
71.000
100.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型