目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL - BLEHS.160.071B 8x20
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Punches
Powered by
CAD模型選擇
{mdl/punches_dies/punches/blehs.prj},{NB=mdl_BLEHS.160.071B 8x20},{MAT=B},{D=16},{BALL=12},{E=2.2},{P=8.0},{L2=20},{L1=71},{P1=[8:15.9]},{L22=<20>,13,16,25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
BLEHS - Ball-Lock ejector punches - Round punches - Heavy Duty
Bill of material
MDL - BLEHS.160.071B 8x20
Reference
BLEHS.160.071B 8x20
BLEHS.160.071B 8x20
Material
Z 90 WDCV 06050402 / 60-64 HRc
Z 90 WDCV 06050402 / 60-64 HRc + TIN
Z 90 WDCV 06050402 / 60-64 HRc
Z 90 WDCV 06050402 / 60-64 HRc + TIN
Ø D
16
16
mm
Ø Ball
12
12
mm
Ø D
2.2
2.2
mm
Ø P
mm
Enter value for P
Ø P
mm
cm
inch
ft
確定
L2
20.000
13.000
16.000
25.000
20.000
13.000
16.000
25.000
mm
L1
71.000
80.000
100.000
125.000
71.000
80.000
100.000
125.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型