目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - B42.024.030
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD模型選擇
{mdl/guiding_elements_mdl/b42.prj},{NB=mdl_europe_B42.024.030_1},{REF=B42.024.030},{MAT=Case-hardened and tempered to 60 - 64 HRC},{OPT=1},{D1=24},{E=20},{D2=45},{D3=43},{D4=54},{CLAMPS=B02.006.000},{QTY=3},{SCREW=M6 x 12},{M=33.5},{N=41.5},{Q1R=26.9/27},{Q2=39.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
B42 - Stripper plate - demountable ball bearing bushing
Bill of material
MDL Europe - B42.024.030
Reference
B42.024.030
B42.024.030
Material
Case-hardened and tempered to 60 - 64 HRC
Option
With mounting clamps and screws
Without mounting clamps and screws
With mounting clamps and screws
Without mounting clamps and screws
L
30
30
mm
D1
24
24
mm
E
20
20
mm
D2
45
45
mm
D3
43
43
mm
D4
54
54
mm
Clamps
B02.006.000
Qty
3
3
Screw
M6 x 12
M
33.5
33.5
mm
N
41.5
41.5
mm
Q1/R
26.9/27
26.9/27
mm
Q2
39.5
39.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型