目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Porter Besson - RID.020.080
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For straight guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/straight_guide/rid.prj},{NB=mdl_porter_besson_RID.020.080_1},{REF=RID.020.080},{MAT=Hardened case hardened steel},{OPT=1},{D1=20},{F=80},{INFO=Information}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 53
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
RID - Demountable guide pillars - Lower clamping
Bill of material
MDL Porter Besson - RID.020.080
Reference
RID.020.080
RID.020.080
Material
Hardened case hardened steel
Option
With mounting clamps and screws
Without mounting clamps and screws
With mounting clamps and screws
Without mounting clamps and screws
D1
20
20
mm
F
80
80
mm
D2
20
20
mm
E
20
20
mm
D3
26
26
mm
m
6
6
mm
W
4
4
mm
H
4
4
mm
ØdxN
M8 x 20
M8 x 20
Clamp
B03.005.000
B03.005.000
Screw
A05.005.012
A05.005.012
M/N
18/25
18/25
Q1/Q2
18,6/25,2
18,6/25,2
Information
Information
Information
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型