目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Porter Besson - BBEI.020
AMDL - Atelier Mécanique de La Lauch
Guiding Elements MDL Porter Besson - AFNOR / CNOMO standard
For straight guide
Powered by
CAD模型選擇
{mdl/guiding_elements_afnor_cnomo/straight_guide/bbei.prj},{NB=mdl_porter_besson_BBEI.020},{REF=BBEI.020},{MAT=Bronze with graphite inserts},{D1=20},{D2=28},{D3=32},{L=32},{W=4},{H=3},{INFO=Information}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
BBEI - Bronze guide bushing with impregnated graphit inserts (AFNOR / CNOMO)
Bill of material
MDL Porter Besson - BBEI.020
Reference
BBEI.020
BBEI.020
Material
Bronze with graphite inserts
D1
20
20
mm
D2
28
28
mm
D3
32
32
mm
L
32
32
mm
W
4
4
mm
Information
Information
Information
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型