2012X12
Maska
Bushings & Hubs
Bushings & Hubs
Taper-Lock Bushing
Powered by
CAD模型選擇
{maska/bushings_and_hubs/bushings_and_hubs/taper-lock_bushing/taper_lock_mm_asmtab.prj},{NB=2012-12MM},{BN=2012},{PREW=1},{BS=12},{BS1='12','12MM','14','14MM','15','15MM','16','16MM','18','18MM','19','19MM','20','20MM','22','22MM','24','24MM','25','25MM','28','28MM','30','30MM','32','32MM','35','35MM','36','36MM','38','38MM','39','39MM','40','40MM','42','42MM'},{TOR=7.150},{A=2 3/4},{B=1 1/4},{C=4 3/8},{D=2 5/8},{QTY=2},{SIZE=7/16 x 7/8},{G=-},{LSHK=1 9/16},{LSK=15/16},{MSTD=2},{MSK=1 3/8},{WT=1.4},{BOLT=7/16-11UNC7/8},{BTMP=SS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Maska
Description
Taper-Lock (Milimeters) - Bushings (Milimeters)
Bill of material
2012X12
Part No.
2012X12
2012X12
Bush No.
2012
2012
Bore Size
12MM
14MM
15MM
16MM
18MM
19MM
20MM
22MM
24MM
25MM
28MM
30MM
32MM
35MM
36MM
38MM
39MM
40MM
42MM
12MM
14MM
15MM
16MM
18MM
19MM
20MM
22MM
24MM
25MM
28MM
30MM
32MM
35MM
36MM
38MM
39MM
40MM
42MM
Torque Capacity
7.150
7.150
lb-in.
Hub Diam. Ref. A
2 3/4
2 3/4
Hub Diam. Ref. B
1 1/4
1 1/4
Hub Diam. Ref. C (For Gray Iron)
4 3/8
4 3/8
Hub Diam. Ref. D
2 5/8
2 5/8
Installation Screw Qty
2
2
Installation Screw Size
7/16 x 7/8
7/16 x 7/8
G
-
-
L Std Hex Key
1 9/16
1 9/16
L Short Key
15/16
15/16
M Std Hex Key
2
2
M Short Key
1 3/8
1 3/8
Approx Wt.
1.4
1.4
lbs
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型