目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
5401CC0300
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Angle Braces
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/winkelstreben/5401cc0300.prj},{NB=5401CC0300},{ARTIKELNR=5401CC0300},{BZ1=Winkelstrebe 01, 45°, 300 mm},{MTR=Aluminium eloxiert},{L=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Angle Brace 01, 45°, 300 mm - Angle Brace
Bill of material
5401CC0300
Article number
5401CC0300
Description
Angle Brace 01, 45°, 300 mm
Material
Aluminium eloxiert
Length
300
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型