目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
5402CA0500
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Angle Braces
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/winkelstreben/5401ca0500.prj},{NB=5402CA0500},{ARTIKELNR=5402CA0500},{BZ1=Winkelstrebe 02, 45°, 500 mm},{MTR=Aluminium eloxiert},{L=500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Angle Brace 02, 45°, 500 mm - Angle Brace
Bill of material
5402CA0500
Article number
5402CA0500
Description
Angle Brace 02, 45°, 500 mm
Material
Aluminium eloxiert
Length
500
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型