目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
82.06.0009
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Series 50
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/serie_50/winkel_c90_2.prj},{NB=82.06.0009},{ARTIKELNR=82.06.0009},{BZ1=Winkel C90/2},{OBRFL=gleitgeschliffen},{MTR=AlMgSi 0,7 F28},{ABM=85 x 85 x 90 mm},{FRB=Alu natur}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Angle C90/2 - Angles Series 50
Bill of material
82.06.0009
Article number
82.06.0009
Description
Winkel C90/2
Surface
gleitgeschliffen
Material
AlMgSi 0,7 F28
Measure
85 x 85 x 90 mm
Colour
Alu natur
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型