目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
B46.00.020
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Adjustable Angles
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/gelenkwinkel/gw_d25_asmtab.prj},{NB=B46.00.02030},{ARTIKELNR=B46.00.020},{BZ1=Gelenkwinkel D25},{BZ2=mit Befestigungsmaterial},{WIN=30},{OBRFL=gleitgeschliffen},{MTR=AlMgSi 0,7 F28},{ABM=25 x 60 x 60 mm},{FRB=Alu natur},{PPATH=gw_d25_sch.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Joint corners D25 - complete with hardware
Bill of material
B46.00.020
Article number
B46.00.020
Description
Joint corners D25
Notation
complete with hardware
Angle
30.000
45.000
60.000
120.000
135.000
150.000
180.000
30.000
45.000
60.000
120.000
135.000
150.000
180.000
°
Surface
tumbled
Material
AlMgSi 0,7 F28
Measure
25 x 60 x 60 mm
Colour
Alu natural
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型