目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
B46.00.034
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Angles
Adjustable Angles
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/winkelvs/gelenkwinkel/gw_a25_3_o_asmtab.prj},{NB=B46.00.03430},{ARTIKELNR=B46.00.034},{BZ1=Gelenkwinkelschenkel A25/3},{BZ2=ohne Befestigungsmaterial},{WIN=30},{OBRFL=gleitgeschliffen},{MTR=AlMgSi 0,7 F28},{ABM=25 x 60 x 60 mm},{FRB=Alu natur},{PPATH=gw_a25_3_o_sch.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Joint corner tHighs A25/3 - as shown
Bill of material
B46.00.034
Article number
B46.00.034
Description
Joint corner tHighs A25/3
Notation
as shown
Angle
30.000
45.000
60.000
120.000
135.000
150.000
180.000
30.000
45.000
60.000
120.000
135.000
150.000
180.000
°
Surface
tumbled
Material
AlMgSi 0,7 F28
Measure
25 x 60 x 60 mm
Colour
Alu natural
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型