目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
52.79.0100(-)
Maschinenbau Kitz
mk Systems Profile Technology
mk Structural Profiles
Profiles Series D28
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/1_profile/5_serie_d28/mk_2279.prj},{NB=52.79.0100(-)(0)},{L=100},{MOD=-},{POS=-},{DARST=0},{GW=3.62},{BZ1=Profil mk 2297},{MTR=AlMgSi 0,5 F25},{OBRFL=eloxiert E6/EV1},{ABM=40 x 80 mm},{FRB=Alu natur},{LGL=5100},{A=1340.91},{IX=83.26},{IY=22.62},{WX=20.84},{WY=11.31}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Round Tube Profile mk 2279 - Aluminium Construction Profiles Series D28
Bill of material
52.79.0100(-)
Article number
52.79.
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
End machining
none ✔
none
none
1x Threads on the end face M12 on one side
1x Threads on the end face M12 on one side
1x Threads on the end face M12 on both sides
1x Threads on the end face M12 on both sides
Bore lateral Ø10 on one side
Bore lateral Ø10 on one side
Bore lateral Ø10 on both sides
Bore lateral Ø10 on both sides
Position
none ✔
none
Detail degree
High
Low
High
Low
Description
Profile mk 2297
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型