目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 2C1 Q 660 IEP 32 121 Z
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/iso_type_q_2p_c1.prj},{NB=ISO 2C1 Q 660 IEP 32 121 Z},{IDNR=},{TYPE=Q},{SIZE=660},{A=400},{B=250},{C1=48},{COL=IEP},{DD=32},{DD2=32},{DD1=30},{BS=121},{BSX=121,122,123,131,132,133,141,142,143,151,152,153},{CM=Z}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 120
HELP_VARIABLE
Company
Mandelli
Description
ISO 2 plate Q-C1 - Plate
Bill of material
ISO 2C1 Q 660 IEP 32 121 Z
Ident number
Type
Q
Size
660
660
A
400
400
mm
B
250
250
mm
C1
48
48
mm
Pillar type
IEP
IER
IP
IR
IEP
IER
IP
IR
d2
32
32
mm
d1
30
30
mm
Bushing type
121
122
123
131
132
133
141
142
143
151
152
153
121
122
123
131
132
133
141
142
143
151
152
153
Clamps positions
Z
X
Z
X
Previews
3D
2D
下載CAD模型
生成CAD模型