目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
DP 3019 38x224
Mandelli
STANDARD GUIDING ELEMENTS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_elementi_guida/dp3019.prj},{NB=DP 3019 38x224},{D1=38},{D3=50},{M=8},{R=30,5},{RX=30.5},{STAF=M8},{L2=37},{L1=224},{INFO=Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 117
HELP_VARIABLE
Company
Mandelli
Description
DP 3019 - Demountable pillar
Bill of material
DP 3019 38x224
D1
38
38
mm
D3
50
50
mm
M
8
8
mm
R
30,5
30,5
mm
STAF
M8
L2
37
37
mm
L1
224
224
mm
Info
Information
Info
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型