目錄: MAKITECH
Created: 20.05.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE34-G2PD-75-1000
MAKITECH
Belgotch
Powered by
CAD模型選擇
{makitech/belgotch/type34_gii_asmtab.prj},{NB=TYPE34-G2PD-75-1000_(0_Yes)},{CNSORDERNO=TYPE34-G2P},{W=75},{W1=[75:600/1]},{L=1000},{DDU=D},{A=0},{VERS=17},{DU=D},{MF=A},{HEAD=-},{TAIL=A},{ELBOX=A},{MT=-},{VER=1},{TRANS=Yes},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{PPATH=assemblies/type34_60_ii_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE34-G2P - Dacow-less
Bill of material
TYPE34-G2PD-75-1000
Part number
TYPE34-G2P
Width of belt (Nominal)
mm
Enter value for W
Width of belt (Nominal)
mm
cm
inch
ft
確定
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
Direction of drive unit
Lower
Upper
Lower
Upper
Return roller
No
Mid. take up unit
No
Divided of frame
Without divide
Connecting bracket
Without connecting
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型