目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
PIU2820B-E
MACHINE ENGINEERING CORPORATION
PIU
PIU2820
Powered by
CAD模型選擇
{machine_engineering/piu/piu2820/piu2820_external_input_type_asmtab.prj},{NB=PIU2820B-E},{IDNR=},{TYPE=PIU2820},{AT=B},{OT=C},{S=},{ST=},{MT=},{TYPX=1},{S1=1},{V=5},{PPATH=../piu2804/piu2804_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
External Input Type
Bill of material
PIU2820B-E
Order number
PIU2820B-E
Axis Type
Ball Bush
Ball Spline
Ball Bush
Ball Spline
Operation Type
Shock less 2 position
Free Stroke
Advance end Justification
Shock less 2 position
Free Stroke
Advance end Justification
Sensor
Without
Set one Sensor
Set two Sensors
Without
Set one Sensor
Set two Sensors
Sensor Type
-
-
Motor Type
-
PKP223D15B2
ARM24SBK
AZM24AK
-
PKP223D15B2
ARM24SBK
AZM24AK
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型