目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® KUS PG 11 / 9 Art. Nr. 51730060
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories PG
SKINDICHT® Reducers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_pg/skindicht_reduzierungen/kus.prj},{NB=SKINDICHT KUS PG 11 / 9 Art. Nr. 51730060},{IDNR=},{EAN=4044773422986},{ATN=51730060},{ARTB=SKINDICHT KUS PG 11/9},{PG1=PG 11},{NDM1=18.600},{KD1=17.260},{PG2=PG 9},{NDM2=15.200},{KD2=13.860},{SW=22},{A=24.0},{C=27.0},{D=9.0},{E=15.5},{F=13.0},{WG=7.7},{PG2X=9},{VPE=50},{MATERIAL=Kunststoff}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® KUS - Reducer plastic
Bill of material
SKINDICHT® KUS PG 11 / 9 Art. Nr. 51730060
Int. Part number
4044773422986
4044773422986
Part number
51730060
51730060
Article designation
SKINDICHT KUS PG 11/9
SKINDICHT KUS PG 11/9
Outer thread
PG 11
PG 11
Inner thread
PG 9
PG 9
Wrench size
22
22
mm
Diameter
24.0
24.0
mm
Overall length
27.0
27.0
mm
Thread length
9.0
9.0
mm
Thread length
15.5
Diameter
13.0
13.0
mm
Weight
7.7
7.7
mm
Package [pc]
50
Material
Plastic
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型