目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SE PG 21 Art. Nr. 52004140
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal PG
SKINDICHT® Angle cable glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunststoff_oder_metall_pg/skindicht_winkel_verschraubung/se.prj},{NB=SKINDICHT SE PG 21 Art. Nr. 52004140(F=10)},{IDNR=},{EAN=4044773437706},{ATN=52004140},{ARTB=SKINDICHT SE PG 21},{PG=PG 21},{ID=26.000},{RS=2.000},{DA=28.3},{KDM=26.8},{SW=28},{E1=27.0},{A=31.2},{B=60.0},{C=68.1},{D=5.2},{E=24.0},{EX1=3.5},{FMIN=10},{FMAX=20},{F=10},{G=35},{H=60},{K=7},{L=40.0},{N=0.000},{M=52.0},{P=-},{PX=0},{R=17.5},{S=22.5},{MATERIAL=Druckguss lackiert},{T=52.5},{WG=215.16},{VPE=10},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SE - Flange angle gland
Bill of material
SKINDICHT® SE PG 21 Art. Nr. 52004140
International article number
4044773437706
4044773437706
Article number
52004140
52004140
Article description
SKINDICHT SE PG 21
SKINDICHT SE PG 21
Thread
PG 21
PG 21
Wrench size
28
28
mm
Ø
31.2
31.2
mm
B
60.0
60.0
mm
Overal lenght
68.1
68.1
mm
Ø
24.0
24.0
mm
Ø Clamping range
10
10
mm
Ø Clamping range
20
20
mm
Ø Clamping range
mm
Enter value for F
Ø Clamping range
mm
cm
inch
ft
確定
G
35
35
mm
H
60
60
mm
K
7
7
mm
L
40.0
40.0
mm
P
-
-
mm
S
22.5
22.5
mm
T
52.5
52.5
mm
Weight
215.16
215.16
g
Package [pc]
10
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型