目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® RWV PG 11 ohne D+E Art. Nr. 52023980
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal PG
SKINDICHT® Angle cable glands
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunststoff_oder_metall_pg/skindicht_winkel_verschraubung/rwv_ohne.prj},{NB=SKINDICHT RWV PG 11 ohne D+E Art. Nr. 52023980},{IDNR=},{ATN=52023980},{PG=PG 11},{ID=16.000},{RS=1.500},{DA=18.6},{KDM=17.3},{SW1=20},{A1=21.9},{SW3=21},{A3=23.5},{B=24.9},{D1=10.0},{D2=7.0},{F=14.6},{H=11.75},{K=3.0},{L=26.0},{MATERIAL=Druckguss vernickelt},{VPE=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® RWV ohne D+E - Angle gland die cast zinc without sealing and compression screw
Bill of material
SKINDICHT® RWV PG 11 ohne D+E Art. Nr. 52023980
Part number
52023980
52023980
Thread
PG 11
PG 11
Wrench size
20
20
mm
Width across corners
21.9
21.9
mm
Wrench size
21
21
mm
A3
23.5
23.5
mm
B
24.9
24.9
mm
D1
10.0
10.0
mm
D2
7.0
7.0
mm
F
14.6
14.6
mm
K
3.0
3.0
mm
L
26.0
26.0
mm
Material
Pressure casting, nickel-plated
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型