目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® BW-M Art. Nr. 55000551
LAPP
SILVYN® Protective Cable Conduit systems
SILVYN® processing tools
Mounting bracket
Powered by
CAD模型選擇
{lapp_kabel/silvyn/verarbeitungswerkzeuge_silvyn/silvyn_befestigungswinkel/silvyn_bw_m.prj},{NB=SILVYN BW-M Art. Nr. 55000551},{IDNR=},{ART=55000551},{MD=SILVYN BW-M 25},{METR=M25 x 1.5},{A=26.0},{B=27.0},{C=60.0},{D=50.0},{E=20.0},{F=4.5},{PS=25},{GEW=3.6},{G=7.400},{VPE=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
LAPP
Description
SILVYN® BW-M
Bill of material
SILVYN® BW-M Art. Nr. 55000551
Article no.
55000551
55000551
Material descritption
SILVYN BW-M 25
SILVYN BW-M 25
Thread EN 60423
M25 x 1.5
M25 x 1.5
A
26.0
26.0
mm
B
27.0
27.0
mm
C
60.0
60.0
mm
D
50.0
50.0
mm
E
20.0
mm
F
4.5
mm
Packet/Units
25
Weight kg 100 units approx.
3.6
3.6
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型