目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® KLICK-RH Art. Nr. 65500642
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Various applications
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_rill/silvyn_klick_rh_b.prj},{NB=SILVYN KLICK-RH Art. Nr. 65500642},{IDNR=},{EAN=4044777328604},{ATN=65500642},{ARTB=SILVYN KLICK-RH 18 BK},{NW=18},{A=31.0},{B=31.5},{C=12.7},{AD=18.5},{F=32},{E=16},{I=6.5},{G=20},{WG=8.8},{VPE=50},{D1=19.000},{D2=7.800},{D4=15.700},{D5=5.000},{D6=3.500},{D3=17.129},{D7=1.429},{D8=1.071},{VER=4},{FARBEB=0.1,0.1,0.1,0.0},{FARBEG=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
LAPP
Description
SILVYN® KLICK-RH black
Bill of material
SILVYN® KLICK-RH Art. Nr. 65500642
International article number
4044777328604
4044777328604
Article number
65500642
65500642
Article description
SILVYN KLICK-RH 18 BK
SILVYN KLICK-RH 18 BK
Nominal size
18
18
mm
A
31.0
31.0
mm
B
31.5
31.5
mm
C
12.7
12.7
mm
AD
18.5
18.5
mm
F
32
32
mm
E
16
16
mm
I
6.5
6.5
mm
G
20
mm
Weight
8.8
8.8
g
Package [pc]
50
50
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型