目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN FPAD-M IP68 Art. Nr. 61805109
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
High mechanical resistance
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/silvyn_fpas/silvyn_fpad_m_ip68.prj},{NB=SILVYN FPAD-M IP68 Art. Nr. 61805109(4.5)},{EAN=4044778399665},{ATN=61805109},{ARTB=SILVYN FPAD-M 16x1,5 / 16 BK (IP68)},{M=M16x1.5},{NDM=16},{SW=19},{A=28},{C=62},{D=8},{FMIN=4.5},{FMAX=10},{F=4.5},{WG=28},{VPE=10},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
LAPP
Description
SILVYN® FPAD-M IP68
Bill of material
SILVYN FPAD-M IP68 Art. Nr. 61805109
International article number
4044778399665
4044778399665
Article number
61805109
61805109
Article description
SILVYN FPAD-M 16x1,5 / 16 BK (IP68)
SILVYN FPAD-M 16x1,5 / 16 BK (IP68)
Thread
M16x1.5
M16x1.5
Wrench size
19
19
mm
Outer diameter
28
28
mm
Overal lenght
62
62
mm
Thread length
8
8
mm
Clamping range min
4.5
4.5
mm
Clamping range max
10
10
mm
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
確定
Weight
28
28
g
Package (pc)
10
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型