KVT SCBJ-M4-6
KVT Fastening
PEM® self-clinching fasteners
Undetachable clinch screws for sheet metal
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/scbj/scbj.prj},{NB=KVT SCBJ-M4-6},{W=Stahl, gehärtet, verzinkt, farblos passiviert},{D1=M4},{LB=4.00},{D2=8.28},{A=2.03},{L=6},{T=3.7},{MRL=5.00},{VERS=2},{NDM=4.000},{KDM=3.141},{L1=3.7260},{L2=1.7260},{L3=0.2070},{R=0.6210}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
KVT Fastening
Description
SCBJ - Spinning clinch bolt
Bill of material
KVT SCBJ-M4-6
Part description
SCBJ-M4-6
SCBJ-M4-6
Material
Steel, hardened, zinc-plated, colorless passivated
Thread
M4
M4
Hole-Ø in sheet +0.08 0
4.00
4.00
mm
±0.25
8.28
8.28
mm
nom.
2.03
mm
±0.4
6
6
mm
Thread length
3.7
3.7
mm
Min. edge distance up to the hole centre
5.00
5.00
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型