TC/ferrule DN 1" ASME BPE (1.4435) DIN 32676 703969
KST
2. Fittings
2.7 Clamp connection DIN 32676
2.7.2 TC/ferrule DIN 32676
Powered by
CAD模型選擇
{kst/rohrverbindungen/clampverbindung_din32676/clampstutzen_din32676/asme_bpe_clampstutzen_din_32676.prj},{NB=Clampstutzen DN 1 ASME BPE (1.4435) DIN 32676 703969},{DN=DN 1},{AB=25.40 x 1.65},{A=25.40},{B=22.10},{C=36.0},{C1=36.000},{C2=28.600},{C3=21.500},{E=50.5},{L1=2.850},{D4=43.5},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{VERS=2},{MB14435=703969},{EPOL14435=708043},{MB14404=706677},{MB144041=701601}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
KST
Description
2.7.2.3 ASME BPE - TC/ferrule DIN 32676
Bill of material
TC/ferrule DN 1" ASME BPE (1.4435) DIN 32676 703969
dimension
DN 1"
DN 1"
dimension
25.40 x 1.65
25.40 x 1.65
mm
external diameter
25.40
25.40
mm
Inner diameter
22.10
22.10
mm
total lenght
36.0
36.0
mm
(Clamp) flange outer diameter
50.5
50.5
mm
Material
1.4435
1.4404
1.4435
1.4404
Surface condition
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
MB = Ra<0,8µm
e-pol. = Ra<0,6µm
μm
ordner No.
703969
703969
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型