7016BDF FY
JTEKT Corporation(Koyo)
Angular contact ball bearings
Angular contact ball bearings (matched pair)
Fase-to-face DF
Powered by
CAD模型選擇
{koyo/angular_contact_ball_bearings/acbb_matched_pair/fase_to_face_df/fase_to_face_df_mc_asmtab.prj},{NB=7016BDF FY},{SERIES=AB},{TYPE=32},{SD=80},{D=125},{B=44},{R=1.1},{ORDER=7016BDF FY},{NG=3500},{NO=4600},{SR=2.000},{SR1=1.000},{BD=13.490},{PCD=102.500},{ALF=40.000},{ALF1=0},{ALF2=0},{ID=95.800},{ID1=95.800},{OD=109.200},{GD1=115.570},{GD2=116.600},{ST=4-C},{NOB=20},{VS=2},{PPATH=face_to_face_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 361
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With machined cages
Bill of material
7016BDF FY
Inside Diameter
80
80
mm
Outside Diameter
125
125
mm
Bearing Width
44
44
mm
Radius
1.1
1.1
mm
Bearing No.
7016BDF FY
7016BDF FY
Basic dynamic load rating
97.1
97.1
kN
Basic static load rating
91.3
91.3
kN
Fatigue limit load
4.75
4.75
kN
Limiting speeds (Grease)
3500
3500
rpm
Limiting speeds (Oil)
4600
4600
rpm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型