KISTLER Type 9129AD0.75
Kistler
Force
Dynamometer
Stationary
Powered by
CAD模型選擇
{kistler/02_force/04_dynamometer/01_stationary/9129ad.prj},{NB=KISTLER Typ 9129AD0.75},{IDNR=},{TYP=9129AD0.75},{M=Fx, Fz=-5...5; Fy=-8...8},{DB=Datenblatt},{EP=Fx,Fz=~-8; Fy=~-4.1},{BT=0...70},{AN=Fischer-Flansch 9-pol. neg.},{A=19.05 (0.75\")},{AX=19.050},{B=38.1 (1.5\")},{BX=38.100},{C=18.8},{D=9.5},{E=37.6},{SAP=000000000018007225},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Kistler
Description
9129AD - Machine Adapter with Wedge
Bill of material
KISTLER Type 9129AD0.75
Type
9129AD0.75
9129AD0.75
Measuring Range
Fx, Fz=-5...5; Fy=-8...8
kN
Sensitivity
Fx,Fz=~-8; Fy=~-4.1
pC/N
Operating temperature range
0...70
°C
Connection
Fischer Flange 9-pole Neg.
A
19.05 (0.75")
19.05 (0.75")
mm
B
38.1 (1.5")
38.1 (1.5")
mm
C
18.8
18.8
mm
D
9.5
9.5
mm
E
37.6
37.6
mm
Material numbers
000000000018007225
000000000018007225
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型