KISTLER Type 9119AC03R
Kistler
Force
Dynamometer
Stationary
Powered by
CAD模型選擇
{kistler/02_force/04_dynamometer/01_stationary/9119ac_r_asmtab.prj},{NB=KISTLER Typ 9119AC03R},{IDNR=},{TYP=9119AC03R},{M=Fx=-4.00...4.00 Fy=-4.0 ...4.00 Fz=-4.00...4.00 },{DB=Datenblatt},{EP=Fx,Fz=~-26; Fy=~-13},{BT=-20...70},{AN=Fischer-Flansch 9-pol. neg.},{A=C3},{B=32},{C=15.0},{D=34.0},{VERS=3},{PPATH=9119ac_asmtpl.prj},{PRA=5},{SAP=000000000018017691},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Kistler
Description
9119ACR - Machine Adapter with Capto, Right design
Bill of material
KISTLER Type 9119AC03R
Type
9119AC03R
9119AC03R
Measuring Range
Fx=-4.00...4.00 Fy=-4.0 ...4.00 Fz=-4.00...4.00
kN
Sensitivity
Fx,Fz=~-26; Fy=~-13
pC/N
Operating temperature range
-20...70
°C
Connection
Fischer Flange 9-pole Neg.
Capto Typee
C3
C3
ø
32
32
mm
C
15.0
15.0
mm
D
34.0
34.0
mm
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型