KISTLER Type 9833C10
Kistler
Force
Single component force sensors (tension/compression)
Transmitters
Powered by
CAD模型選擇
{kistler/02_force/01_single_component_force_sensors_compression/02_transmitters/9833c.prj},{NB=KISTLER Typ 9833C10},{TYP=9833C1},{M=0...5},{DB=Datenblatt},{EP=1},{BT=0...60},{AN=5-pol. pos. Rundstecker M12},{Z=0},{VERS=1},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Kistler
Description
9833C - Welding Force Test Transmitter
Bill of material
KISTLER Type 9833C10
Type
9833C1
9833C1
Measuring Range
0...5
0...5
kN
Sensitivity
1
1
mV/N
Operating temperature range
0...60
°C
Connection
5-pol. pos. round plug M12
Transmitter with/without accessories
Transmitter without accessories
Transmitter with fitted damping elements (circular buffer)
Transmitter without accessories
Transmitter with fitted damping elements (circular buffer)
Material numbers
000000000018008220
000000000018008220
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型