KISTLER Type 9313AA1
Kistler
Force
Single component force sensors (tension/compression)
Sensors
Powered by
CAD模型選擇
{kistler/02_force/01_single_component_force_sensors_compression/01_sensors/9313aa1_9313aa2.prj},{NB=KISTLER Typ 9313AA1},{TYP=9313AA1},{M=0...5},{DB=Datenblatt},{EP=-10},{BT=-40...120},{AN=KIAG 10-32 neg. },{D=13},{D1=5},{D2=-},{D2X=0.000},{D3=-},{D3A=0.000},{L=11},{F=-},{FX=0.000},{G=-},{GX=0.000},{H=10},{K=M2.5},{T=2.8},{A=2},{B=35.0},{C=-},{CX=0.000},{E=-},{EX=0.000},{KB=kalibriert },{ST=0.47},{EF=>38},{GEW=8},{SAP=000000000018007649},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Kistler
Description
9313AA1...9313AA2 - Press Force Sensor
Bill of material
KISTLER Type 9313AA1
Type
9313AA1
9313AA1
Measuring Range
0...5
0...5
kN
Sensitivity
-10
pC/N
Operating temperature range
-40...120
°C
Connection
KIAG 10-32 neg.
Material numbers
000000000018007649
000000000018007649
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型