KISTLER Type 7013C
Kistler
Pressure
Piezoelectric pressure sensors
7013
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/7013/7013c_asmtab.prj},{NB=KISTLER Typ 7013C(Sensor)},{TYP=7013},{DB=Datenblatt},{DS=C},{BS=Sensor},{PPATH=7013c_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
7013C - Quartz Pressure Sensor
Bill of material
KISTLER Type 7013C
Type
7013
Pressure sensor
Pressure sensor
Pressure sensor installed in Thompson Adapter Typee 7513A
Pressure sensor
Pressure sensor installed in Thompson Adapter Typee 7513A
Hole/Sensor
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
Material numbers
000000000018006863
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型