KISTLER Type 6125C0---
Kistler
Pressure
Piezoelectric pressure sensors
6125C
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/6125c/6125c_asmtab.prj},{NB=KISTLER Typ 6125C0---_(Sensor)},{TYP=6125C},{DB=Datenblatt},{MN=0},{KBAUS=-},{VER=-},{AUS=-},{BS=Sensor},{PPATH=6125c_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6125C - PiezoStar® - Pressure Sensor
Bill of material
KISTLER Type 6125C0---
Type
6125C
Mounting nuts
Without mounting nut
With mounting nut M10x1
With mounting nut 3/8 "x24 UNF
Without mounting nut
With mounting nut M10x1
With mounting nut 3/8 "x24 UNF
Cable version
Without cable
With cable Typee 1967A1, L = 1 m
With Viton ® Cable Typee 1983AC1, L = 1 m
Without cable
With cable Typee 1967A1, L = 1 m
With Viton ® Cable Typee 1983AC1, L = 1 m
PiezoSmart
Without PiezoSmart®
Mit PiezoSmart
Without PiezoSmart®
Mit PiezoSmart
Design
Standard
Reinforced membrane
Standard
Reinforced membrane
(Bore / sensor)
Sensor
Mounting bore with extraction body for mounting nut
Mounting bore with extraction body for mounting sleeve
Sensor
Mounting bore with extraction body for mounting nut
Mounting bore with extraction body for mounting sleeve
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型