KISTLER Typ 6061C-3-1
Kistler
Pressure
Piezoelectric pressure sensors
6061C
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/6061c/6061c_asmtab.prj},{NB=KISTLER Typ 6061C-3-1(Sensor)},{TYP=6061C},{VER=},{KA=PFA mit Stahlgeflecht (Standard)},{KL=1 m (Standard)},{B=0 ... 250},{DB=Datenblatt},{EP=~-25},{BT=-50 ... 350},{AN=M4 x 0,35},{BS=Sensor},{PPATH=6061c_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6061C - ThermoCOMP cylinder pressure sensor M10x1
Bill of material
KISTLER Typ 6061C-3-1
Type
6061C
Version
Without PiezoSmart
With PiezoSmart
Without PiezoSmart
With PiezoSmart
Kabelart
PFA steel braided (standard)
Cable length
1 m (Standard)
(Bore / sensor)
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
Material numbers
000000000018044034
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型