KISTLER Type 6056B3-1
Kistler
Pressure
Piezoelectric pressure sensors
6056B
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/6056b/6056b_asmtab.prj},{NB=KISTLER Typ 6056B3-1(Sensor)},{TYP=6056B},{DB=Datenblatt},{VER=},{KBAUS=3},{KBLAN=1},{BS=Sensor},{PPATH=6056b_asmtpl.prj},{MR=0 … 300},{OVER=350},{SENS=-17},{NF=≈185},{TT=1.5},{SR=≥2 000},{ASA=0.8},{ASR=0.2},{SS=±0.75},{OTR=–20 ... 350},{TEMP=–40 ... 400},{IR=≥10},{CS=8},{CSI=M3x0.35},{PR=65},{WS=3.5},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6056B - High Temperature Pressure Sensor
Bill of material
KISTLER Type 6056B3-1
Type
6056B
Version
Without PiezoSmart Cable
Without PiezoSmart
With PiezoSmart
Without PiezoSmart Cable
Without PiezoSmart
With PiezoSmart
Cable version
PFA with steel braiding
FPM oil-proof
PFA with steel braiding
FPM oil-proof
Cable length
1 m
2 m
3 m
1 m
2 m
3 m
BS
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
www.kistler.com
For more information about this, or other Kistler products: click here
Material numbers
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型