KISTLER Type 6054C3-1
Kistler
Pressure
Piezoelectric pressure sensors
6054C
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/6054c/6054c_asmtab.prj},{NB=KISTLER Typ 6054C3-1(Sensor)},{TYP=6054C},{VER=},{KBAUS=3},{KBLAN=-1},{BS=Sensor},{DB=Datenblatt},{PPATH=6054c_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6054C - PiezoStar® Pressure Sensor
Bill of material
KISTLER Type 6054C3-1
Type
6054C
Version
Without Cable ( only sensor)
With Cable
With PiezoSmart cable (PS)
Without Cable ( only sensor)
With Cable
With PiezoSmart cable (PS)
Cable version
PFA Cable with steel braiding
Oil tight FPM Cable
PFA Cable with steel braiding
Oil tight FPM Cable
Cable length
Cabel lenght L=1 m
Cabel lenght L=2 m
Cabel lenght L=3 m
Cabel lenght L=1 m
Cabel lenght L=2 m
Cabel lenght L=3 m
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型