KISTLER Type 6044A-0-1
Kistler
Pressure
Piezoelectric pressure sensors
6044A
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/6044a/6044b_asmtab.prj},{NB=KISTLER Typ 6044A-0-1(Sensor)},{TYP=6044A},{DB=},{VER=-},{KA=0},{KL=-1},{BS=s1},{PPATH=6044b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6044A - PiezoStar® Pressure sensor
Bill of material
KISTLER Type 6044A-0-1
Type
6044A
PiezoSmart
Standard without PiezoSmart
Mit PiezoSmart
Standard without PiezoSmart
Mit PiezoSmart
Cable Type
without cable
PFA Cable with steel braiding
Oil tight FPM Cable
without cable
PFA Cable with steel braiding
Oil tight FPM Cable
Cable length
Cable length 1.0m
Cable length 2.0m
Cable length 3.0m
Cable length ...m(0.50 - 5m)
Cable length 1.0m
Cable length 2.0m
Cable length 3.0m
Cable length ...m(0.50 - 5m)
(Bore / sensor)
Sensor
Mounting bore with extraction body recessed
Mounting bore with extraction body flush mounted
Sensor
Mounting bore with extraction body recessed
Mounting bore with extraction body flush mounted
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型