KISTLER Type 6041C-3-1
Kistler
Pressure
Piezoelectric pressure sensors
6041C
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/6041c/6041c_asmtab.prj},{NB=KISTLER Typ 6041C-3-1(Sensor)},{TYP=6041C},{DB=Datenblatt},{VER=-},{KBAUS=3},{KBLAN=-1},{BS=Sensor},{PPATH=6041c_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6041C - PiezoStar Drucksensor M8x0.75
Bill of material
KISTLER Type 6041C-3-1
Type
6041C
Version
Standard
With PiezoSmart
Standard
With PiezoSmart
Cable version
with cable PFA with steel braiding
with FPM cable, oil-tight
with cable PFA with steel braiding
with FPM cable, oil-tight
Cable length
Cable length L=1 m
Cable length L=2 m
Cable length L=3 m
Cable length L=1 m
Cable length L=2 m
Cable length L=3 m
Hole/Sensor
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
Sensor
Mounting bore with extraction body 1
Mounting bore with extraction body 2
www.kistler.com
For more information about this, or other Kistler products: click here
Material numbers
000000000018045598
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型