KISTLER Type 6025A-B0A01
Kistler
Pressure
Piezoelectric pressure sensors
6025A
Powered by
CAD模型選擇
{kistler/01_pressure/02_piezoel_pressure_sens/6025a/6025a_asmtab.prj},{NB=KISTLER Typ 6025A-B0A01(Sensor)},{TYP=6025A},{DB=Data sheet},{EZ=-},{KLT=A},{KL=01},{BS=Sensor},{PPATH=6025a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
6025A - High Temperature Pressure Sensor
Bill of material
KISTLER Type 6025A-B0A01
Type
6025A
Ex Certification
Not Ex certificated
ATEX(ai, nA)
Not Ex certificated
ATEX(ai, nA)
Cable Termination
LEMO 2 pole connector
7/16 "2 pole connector
Open leads 2 pol.
LEMO 2 pole connector
7/16 "2 pole connector
Open leads 2 pol.
Cable L
1 m
2 m
5 m
Special cable length L= ...m*
1 m
2 m
5 m
Special cable length L= ...m*
Hole/Sensor
Sensor
Mounting bore with extraction body for assembly tools Type 1251A25A
Sensor
Mounting bore with extraction body for assembly tools Type 1251A25A
Material numbers
000000000018033663
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型