KISTLER Type 4080B005-LC
Kistler
Pressure
Piezoresistive pressure sensors
Transmitter
4080B
Powered by
CAD模型選擇
{kistler/01_pressure/01_piezores_pressure_sens/02_transmitter/4080b/4080b_asmtab.prj},{NB=KISTLER Typ 4080B005-LC(Sensor)},{TYP=4080B},{DB=Datenblatt},{DRBER=005},{ANS=LC},{KL=},{BS=C},{PPATH=4080b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
4080B - Transmitter M6
Bill of material
KISTLER Type 4080B005-LC
Type
4080B
Pressure range
0 ... 5bar
0 ... 10bar
0 ... 20bar
0 ... 130bar
0 ... 250bar
0 ... 5bar
0 ... 10bar
0 ... 20bar
0 ... 130bar
0 ... 250bar
Electrical connection
Lemo connector
Flylead
Lemo connector
Flylead
Cable length
without cable (for Lemo)
without cable (for Lemo)
Bore/Transmitter
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
Material numbers
000000000018036551
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型