KISTLER Type 4067E2000DS1-0,5
Kistler
Pressure
Piezoresistive pressure sensors
Sensors
4067E
Powered by
CAD模型選擇
{kistler/01_pressure/01_piezores_pressure_sens/01_sensors/4067e/4067e_asmtab.prj},{NB=KISTLER Typ 4067E2000DS1-0,5_(Sensor)},{TYP=4067E},{DB=Datenblatt},{DR=2000},{KBLANG=0,5},{BS=Sensor},{PPATH=4067e_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
4067E - High pressure sensor M10x1
Bill of material
KISTLER Type 4067E2000DS1-0,5
Type
4067E
Pressure range
2000 bar
3000 bar
2000 bar
3000 bar
Cable length
Cable length 0,5 m (Standard)
Cable length 2,0 m (Standard)
Cable length ... m (0,5...5m)
Cable length 0,5 m (Standard)
Cable length 2,0 m (Standard)
Cable length ... m (0,5...5m)
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
Material numbers
000000000018027220
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型