KISTLER Type 4067C3000A0
Kistler
Pressure
Piezoresistive pressure sensors
Sensors
4067C3000
Powered by
CAD模型選擇
{kistler/01_pressure/01_piezores_pressure_sens/01_sensors/4067c3000/4067c3000_asmtab.prj},{NB=KISTLER Typ 4067C3000A0_(Sensor)},{TYP=4067C3000},{DB=Datenblatt},{BF=},{SA=A0},{BS=Sensor},{PPATH=4067c3000_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
4067C3000 - Piezoresistive Pressure Sensor
Bill of material
KISTLER Type 4067C3000A0
Type
4067C3000
Design
Standard
Metal hose protected cable
Standard
Metal hose protected cable
Signal output
for pressure measurement 10 V and 4 ... 20 mA
for pressure measurement (0 ... 10 V) and temperature (10 mV / ° C)
for pressure measurement (4 ... 20 mA) and temperature measurement (10 mV / ° C)
for pressure measurement (10 V or 4 ... 20 mA) and temperature (with Typee 4620A2)
(with PiezoSmart ® *) Cable length L = 500 mm
for pressure measurement 10 V and 4 ... 20 mA
for pressure measurement (0 ... 10 V) and temperature (10 mV / ° C)
for pressure measurement (4 ... 20 mA) and temperature measurement (10 mV / ° C)
for pressure measurement (10 V or 4 ... 20 mA) and temperature (with Typee 4620A2)
(with PiezoSmart ® *) Cable length L = 500 mm
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
Material numbers
000000000018001972
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型