KISTLER Type 4065A200A0
Kistler
Pressure
Piezoresistive pressure sensors
Sensors
4065A
Powered by
CAD模型選擇
{kistler/01_pressure/01_piezores_pressure_sens/01_sensors/4065a/4065a_asmtab.prj},{NB=KISTLER Typ 4065A200A0_(Sensor)},{TYP=4065A},{DB=Datenblatt},{DR=200},{SA=0},{BS=Sensor},{PPATH=4065a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
4065A - High pressure sensor M7x0.75
Bill of material
KISTLER Type 4065A200A0
Type
4065A
Pressure range
0 ... 200 bar
0 ... 500 bar
0 ... 1000 bar
0 ... 200 bar
0 ... 500 bar
0 ... 1000 bar
Signal output
for pressure measurement 0 ... 10 V and 4 ... 20 mA
for pressure measurement (0 ... 10 V) and temperature (10 mV / ° C)
for pressure measurement (4 ... 20 mA) and temperature measurement (10 mV / ° C)
for pressure measurement 0 ... 10 V and 4 ... 20 mA
for pressure measurement (0 ... 10 V) and temperature (10 mV / ° C)
for pressure measurement (4 ... 20 mA) and temperature measurement (10 mV / ° C)
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
Material numbers
000000000018001907
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型