KISTLER Type 4049A5S
Kistler
Pressure
Piezoresistive pressure sensors
Sensors
4049A
Powered by
CAD模型選擇
{kistler/01_pressure/01_piezores_pressure_sens/01_sensors/4049a/4049a_asmtab.prj},{NB=KISTLER Typ 4049A5S_(Sensor)},{TYP=4049A},{DB=Datenblatt},{D=5},{VERS=PiezoSmart® Sensor},{VER=},{VERB=},{BS=Sensor},{PPATH=4049a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
4049A - Watercooled absolute pressure sensor
Bill of material
KISTLER Type 4049A5S
Type
4049A
Pressure
Measuring range 0 ... 5 bar
Measuring range 0 ... 10 bar
Measuring range 0 ... 5 bar
Measuring range 0 ... 10 bar
Version
PiezoSmart® Sensor
Amplifier
for use with amplifier Type 4665
measurement chain with amplifier Type 4622A2, voltage output 0 ... 10 V
for use with amplifier Type 4665
measurement chain with amplifier Type 4622A2, voltage output 0 ... 10 V
Connection and output cables
without connection cable Type 4765B ...; without output Cable Type 4777A ...
with connecting cable Type 4765B2 (2m) with Type 4777A5 output cable (5m)
without connection cable Type 4765B ...; without output Cable Type 4777A ...
with connecting cable Type 4765B2 (2m) with Type 4777A5 output cable (5m)
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
Material numbers
000000000018001893
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型