目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1871.26508X30
KIPP USA
Knobs
T-Grips
Powered by
CAD模型選擇
{kipp_usa/knoepfe/t-grips/06650-01.prj},{NB=K1871.26508X30},{A=65.1},{B=14.6},{D3=18},{H=37.0},{H1=22.9},{GEW=0.0340},{EAN=4059245645626},{NDM=8.000},{XA=30.00},{XB=1.120},{XC=37.800},{XD=50.000},{XE=2.500},{XF=32.992},{XG=28.8720},{XH=27.000},{XI=10.000},{XJ=9.000},{XK=50.000},{XL=4.500},{XM=25.062},{XN=16.179},{XO=8.000},{XP=32.817},{XQ=0.800},{XR=4.000},{XS=14.000},{XT=6.000},{XU=20.189},{XV=12.120},{XW=1.000},{XX=19.580},{XY=23.000},{XZ=35.000},{XA1=3.800},{XB1=9.300},{XC1=28.790},{BESTKIPPUSA=K1871.26508X30},{MATERIAL=Duroplast PF 31},{AUSF=Außengewinde},{FORM=L},{D=M8},{T=-},{L=30},{BS=Infotext},{ROHS=Yes},{ZTNUSA=73181600},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
KIPP USA
Description
K1871 - T-grips, plastic
Bill of material
K1871.26508X30
Order No.
K1871.26508X30
K1871.26508X30
Material
Thermoset PF 31
Version
external thread
external thread
Form
L
L
width
65.1
65.1
mm
width
14.6
14.6
mm
thread
M8
M8
mm
Diameter
18
18
mm
height
37.0
37.0
mm
height
22.9
22.9
mm
Length
-
-
mm
Length
30
30
mm
Approx. weight
0.0340
0.0340
kg
Description
Infotext
RoHS
Yes
Customs tariff number USA
73181600
73181600
EAN-Nr. Kipp
4059245645626
4059245645626
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型