PBX-041T
KHK KOHARA GEAR
Other Products
Powered by
CAD模型選擇
{khk/other_products/miniature_bevel_box_pbx_t.prj},{NB=PBX-041T},{CN=PBX-041T},{SR=1/1},{A=61},{B=20.5},{C=55},{D=45},{E=32.0},{F=10},{G=26},{H=9.5},{J=16.0},{K=15.0},{L=18},{M=9},{O=4.5},{P=3.0},{Q=10.0},{S=4},{T=3.5},{U=7},{V=2.5},{VD=11},{WMF=pbx-t.wmf},{R=3.5},{R1=1.75},{L1=3.6},{S1=3.2},{P1=6.75},{VERS=1},{X1=14.3},{X2=7.0},{Y1=38.5},{Y2=15.0},{RV1=2.5},{RV2=1.95},{RV3=0.3},{RV4=0.95},{PL1=6.5},{PL2=1.75},{PL3=7.38}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Miniature Bevel Gearboxes (PBX-T)
Bill of material
PBX-041T
Catalog No.
PBX-041T
PBX-041T
Speed ratio
1/1
Length
61
61
mm
Length
20.5
20.5
mm
Height
55
55
mm
Height
45
45
mm
Height
32.0
32.0
mm
Length
10
10
mm
Length
26
26
mm
Height
9.5
9.5
mm
Height
16.0
16.0
mm
Length
15.0
15.0
mm
Length
18
18
mm
Length
9
9
mm
Length
4.5
4.5
mm
Height
3.0
3.0
mm
Length
10.0
10.0
mm
Diameter
4
4
mm
Diameter
3.5
3.5
mm
Diameter
7
7
mm
V diameter
2.5
2.5
mm
V depth
11
11
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型