KRCPFD5-1000HJ
KHK KOHARA GEAR
[CP] Racks & Pinions
Powered by
CAD模型選擇
{khk/cp_rack_pinions/cp_heat_treated_racks_krcpfdh.prj},{NB=KRCPFD5-1000HJ_On},{CN=KRCPFD5-1000HJ},{M=CP5 (1.5915)},{ENT=200},{S=RD},{A=1000},{B=15},{C=20},{D=18.41},{E=8},{F=50},{G=180},{NMH=6},{MSS=M5},{H=6.0},{I=10.0},{J=6},{MX=1.5915},{CP=5},{TOOTH=On}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
CP Heat Treated Racks (KRCPFD-H)
Bill of material
KRCPFD5-1000HJ
Catalog No.
KRCPFD5-1000HJ
KRCPFD5-1000HJ
Module
CP5 (1.5915)
CP5 (1.5915)
Number of teeth
200
200
Shape
RD
Total length
1000
mm
Face width
15
15
mm
Height
20
20
mm
Height to pitch line
18.41
18.41
mm
Mounting hole dimensions
8
8
mm
Mounting hole dimensions
50
mm
Mounting hole dimensions
180
mm
No. of mounting holes
6
Mounting screw size
M5
M5
mm
Counterbore depth
6.0
6.0
mm
Counterbore diameter
10.0
10.0
mm
Counterbore diameter
6
6
mm
Tooth on/off
On
Off
On
Off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型