Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9197-20
KAISER
Cavity wall installation
Powered by
CAD模型選擇
{kaiser/hohlwand/9197_20.prj},{NB=9197-20(300)},{CNSORDERNO=9197-20},{IP=10},{OP=10},{P=756.00},{PG=120},{CNSMASSEXACT=35},{CNSVOLUMEEXACT=0.816},{CNSEAN=4013456242302},{BZ=Trennwand},{FK=235 x 205},{INFOLINK=HTML (Online)},{LOD=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
9197-20 - Separator wall
Bill of material
9197-20
Order number
9197-20
EAN code
4013456242302
Designation
Separator wall
Level of Details
300.000
200.000
300.000
200.000
for casing size
235 x 205
mm
Data Sheet
HTML (Online)
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites. · As central junction casings for star-shaped cable laying · Easy to rewire when changing the way rooms are used · With separator walls for safe separation of electrical circuits · Create precise wall openings using the drilling template supplied · End cover with screw fastening for VDE-compliant installation
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型