您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Cast Iron Series
Jtekt North America
Rolling Bearing Units
Powered by
CAD模型選擇
Pillow Blocks
13.12.2018
Thick type Pillow Blocks
13.12.2018
Narrow width Pillow Blocks
13.12.2018
High Center Pillow Blocks
13.12.2018
Light Weight Pillow Blocks
13.12.2018
Square Flange Unit
13.12.2018
Square Flange Unit with Spigot Joint
13.12.2018
Rhombic Flange Unit
13.12.2018
Deformation Rhombic Flange Unit
13.12.2018
Deformation Flange Unit
13.12.2018
Light Weight Rhombic Flange Unit
13.12.2018
Round Flange Unit with Spigot Joint
13.12.2018
Take-up Unit
13.12.2018
Cartridge Unit
13.12.2018
Hanger Unit
13.12.2018
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎